[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna para componentes; 4 conductores; LED rojo; 24 V DC; para carril DIN 35 x 15 y 35 x 7,5; 1,5 mm²; CAGE CLAMP®; 1,50 mm²; gris",
"description" : "<h2>Component terminal block with led, 279 Series, CAGE CLAMP®</h2><br/><br/>Component terminal block with led (item number 279-809/281-413) simplifies electrical installations. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to component terminal block with led. This product features conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Component terminal block with led is suitable for conductor cross sections ranging from 0.08 mm² to 1.5 mm². He has one level. You can connect a single potential using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "279-809/281-413",
"sku" : "279-809/281-413",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000006000064c3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk2fGltYWdlL2pwZWd8YURJMUwyZzFNUzh4TkRZNE1UTTVOamd6T0RRek1DOHlNREJmTURJd01EQXdNRFl3TURBd05qUmpNekF3TURJd01HSTJYMFJGTG1wd1p3fGNhYzJlYTczYWM3Yjk0MjExNGY1ZThiMTdjZDliYmIyN2NlOWUzZDhmOTJhMWI0Mjc5ZWQ5NDk0ZmE3ZGE4NzA",
"gtin13" : "4045454194086",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-para-componentes/p/279-809_281-413"
}