[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna para componentes; 4 conductores; LED rojo; 24 V DC; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Component terminal block with led, 280 Series, gray</h2><br/><br/>Component terminal block with led (item number 280-624/281-434) is designed for hassle-free electrical installations. Conductors can only be connected to component terminal block with led if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the type of conductor, component terminal block with led is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². He has one level. The single potential can connect using the four clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-624/281-434", "sku" : "280-624/281-434", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000006000070bd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA0fGltYWdlL2pwZWd8YURKakwyZzVPQzh4TkRZNU1EZzFNVGM0TWpZNE5pOHlNREJmTURJd01EQXdNRFl3TURBd056QmlaREF3TURFd01HSTJYMFJGTG1wd1p3fDYwYzkzM2I5ZTFmZGIxZTFjOTA1ZmU3Y2U0MTA4OTQ5NGYzMjViNDEyYWFlMDhlMmRkOTFjZDYyMGEwYjllNDg", "gtin13" : "4045454396589", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-para-componentes/p/280-624_281-434" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]