[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna para componentes; 2 conductores; con diodo 1N4007; Ánodo a la izquierda; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Component terminal block with diode, 280 Series, CAGE CLAMP®</h2><br/><br/>Enjoy effortless electrical installations with component terminal block with diode (item number 280-915/281-410). Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to component terminal block with diode. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, component terminal block with diode is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². He has one level. The single potential can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "280-915/281-410",
"sku" : "280-915/281-410",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000600007453000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU3fGltYWdlL2pwZWd8YURJMkwyaGpaaTh4TkRZNE1UTTFOelV4Tmpnek1DOHlNREJmTURJd01EQXdNRFl3TURBd056UTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDg5MDdiMDZmZWM2ZjM4ZTRlODcwY2ZiNzRjNjk2YWNjZmY0NjgyOTNhNzEwNDljNTJhN2ZkZWQ5YjhhOThjOTE",
"gtin13" : "4050821275497",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-para-componentes/p/280-915_281-410"
}
Borna para componentes; 2 conductores; con diodo 1N4007; Ánodo a la izquierda; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris