[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna para componentes; Triple piso; con 3 diodos 1N4007; Ánodos derecha; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Triple-deck terminal block, 870 Series, CAGE CLAMP®</h2><br/><br/>Our triple-deck terminal block (item number 870-596/281-673) ensures effortless electrical installations. The triple-deck terminal block also serves as component terminal block with diode. Ensure that the strip lengths are between 6 mm and 7 mm when connecting conductors to this triple-deck terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product outperforms the competition. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. This triple-deck terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has three levels. Two potentials can connect using the six clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "870-596/281-673",
"sku" : "870-596/281-673",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000600029579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc4fGltYWdlL2pwZWd8YURKaUwyZ3paQzh4TkRZNE1UWTROakF4TmpBek1DOHlNREJmTURJd01EQXdNRFl3TURBeU9UVTNPVEF3TURFd01HSTJYMFJGTG1wd1p3fGE5OWE0NGUzNGEyMjIyOTFjYmQwZGExNDAzY2JiNTk4MGMzZDE1NDViZDNlMjRiNjVhYWNiZGUzZWM3MGJjNTI",
"gtin13" : "4045454198848",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-para-componentes/p/870-596_281-673"
}