[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna portafusibles para 2 conductores; para fusibles planos mini tipo automóvil; con posibilidad de prueba; con indicación de defecto mediante LED; 24 V; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Fuse terminal block, 2002 Series, operating tool</h2><br/><br/>Our fuse terminal block (item number 2002-1981/1000-434) is the ideal way to connect conductors quickly and easily. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this fuse terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This fuse terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features one level and two clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2002-1981/1000-434", "sku" : "2002-1981/1000-434", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0002dbf0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc2fGltYWdlL2pwZWd8YURrMUwyZzFPUzh4TkRZNE1qQTVNRGt6TURJd05pOHlNREJmTURJd01EQXdNR1V3TURBeVpHSm1NREF3TURFd01HSTJYMFJGTG1wd1p3fDAzMTE4NTU5ZWI2YTEzMzk2MjVhZDExNjkxZWM1NDZkNDYyZmZjNWI1Yzc2ZTI4ZDAyZjkyMmQzYjkyMzg4NTA", "gtin13" : "4050821127055", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-portafusibles-para-2-conductores/p/2002-1981_1000-434" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]
TOPJOB® S Item no. 2002-1981/1000-434

Borna portafusibles para 2 conductores; para fusibles planos mini tipo automóvil; con posibilidad de prueba; con indicación de defecto mediante LED; 24 V; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris

Item no. 2002-1981/1000-434
Borna portafusibles para 2 conductores
Item no. 2002-1981/1000-434
Borna portafusibles para 2 conductores