[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna portafusibles para 2 conductores; con portafusible basculante; para fusible tipo G 1/4 x 1 1/4mm; sin indicación de defecto; para carril DIN 35 x 15 y 35 x 7,5; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gris", "description" : "<h2>Fuse terminal block, 2006 Series, gray</h2><br/><br/>This fuse terminal block (item number 2006-1631/099-000) is designed for simple and secure connections. Ensure that the strip lengths are between 13 mm and 15 mm when connecting conductors to this fuse terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. This fuse terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 10 mm². It features one level and two clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2006-1631/099-000", "sku" : "2006-1631/099-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000b00033efd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk3fGltYWdlL2pwZWd8YUdWaEwyaGtOUzh4TkRZNE1qQXpOVGczT1RrMk5pOHlNREJmTURJd01EQXdNR0l3TURBek0yVm1aREF3TURFd01HSTJYMFJGTG1wd1p3fGNjMDY0MjM5OWVkMzNiOWZlYzFhZWQ0NzA4ODk3YTEzODgwZjIxN2QxYjk3YTRhNjAxYTllNmY3ZGU0YmQzMDI", "gtin13" : "4045454821203", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-portafusibles-para-2-conductores/p/2006-1631_099-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]
TOPJOB® S Item no. 2006-1631/099-000

Borna portafusibles para 2 conductores; con portafusible basculante; para fusible tipo G 1/4 x 1 1/4mm; sin indicación de defecto; para carril DIN 35 x 15 y 35 x 7,5; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gris

Item no. 2006-1631/099-000
Borna portafusibles para 2 conductores
Item no. 2006-1631/099-000
Borna portafusibles para 2 conductores