[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna portafusibles para 2 conductores; con portafusible basculante; para fusible tipo G 1/4 x 1 1/4mm; con indicación de defecto mediante lámpara de neón; 120 V; para carril DIN 35 x 15 y 35 x 7,5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gris", "description" : "<h2>Fuse terminal block, 281 Series, gray</h2><br/><br/>This fuse terminal block (item number 281-623/281-418) is designed for simple and secure connections. Strip lengths must be between 9 mm and 10 mm when connecting conductors to this fuse terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our CAGE CLAMP® connection provides a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the type of conductor, this fuse terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. Two potentials can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "281-623/281-418", "sku" : "281-623/281-418", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000500037151000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA5fGltYWdlL2pwZWd8YUdVM0wyZzBZeTh4TkRZNE1UUTJOakEwTkRRME5pOHlNREJmTURJd01EQXdNRFV3TURBek56RTFNVEF3TURFd01HSTJYMFJGTG1wd1p3fGNjMDRmYmM1Mjk2ODY5NzRjY2Y1N2UwYTAzZGFjYThmNjQ5ZTJmMDNkNTgzNTgxOTkwYTljY2FiYzUzMmJiYjM", "gtin13" : "4045454871567", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-portafusibles-para-2-conductores/p/281-623_281-418" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]
Item no. 281-623/281-418

Borna portafusibles para 2 conductores; con portafusible basculante; para fusible tipo G 1/4 x 1 1/4mm; con indicación de defecto mediante lámpara de neón; 120 V; para carril DIN 35 x 15 y 35 x 7,5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gris

Item no. 281-623/281-418
Borna portafusibles para 2 conductores
Item no. 281-623/281-418
Borna portafusibles para 2 conductores