[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna seccionable para 4 conductores; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Disconnect terminal block, 280 Series, gray</h2><br/><br/>Our disconnect terminal block (item number 280-622) makes connections quick and easy. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this disconnect terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Depending on the conductor type, this disconnect terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect two potentials using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "280-622",
"sku" : "280-622",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000500033001000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc2fGltYWdlL2pwZWd8YURJeEwyaGxaUzh4TkRZNE9Ua3hOVE0zTVRVMU1DOHlNREJmTURJd01EQXdNRFV3TURBek16QXdNVEF3TURFd01HSTJYMFJGTG1wd1p3fDhkMDFhMDk0ZDEyM2RiYjJjYTllNGU4M2E1ZTg5ZTJhNWNmYzE3N2UyZDc3YTc1ZGQ3ZmZlYjI2YWRiMmU2ZDk",
"gtin13" : "4044918635394",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-seccionable-para-4-conductores/p/280-622"
}