[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna seccionable para 4 conductores; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Disconnect terminal block, 280 Series, operating tool</h2><br/><br/>Our disconnect terminal block (item number 280-685) is the ideal way to connect conductors quickly and securely. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this disconnect terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this disconnect terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and four clamping points that you can use to connect two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "280-685",
"sku" : "280-685",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000500033265000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEyfGltYWdlL2pwZWd8YURnM0wyZ3pNQzh4TkRZNU1EYzVNakF4TXpnMU5DOHlNREJmTURJd01EQXdNRFV3TURBek16STJOVEF3TURFd01HSTJYMFJGTG1wd1p3fGFjNmY4OTI3YjEwNjBmMWI0NzkzNTM3ZDdhYTczY2ZjN2Y1NmExOWJmMmNlNmFiYzUxOGFlNzVlYzJmYzdkYmY",
"gtin13" : "4044918556811",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-seccionable-para-4-conductores/p/280-685"
}