[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Bornas base para 2 conductores; con puenteo horizontal adicional; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Carrier terminal block for modules and plugs, 2002 Series, operating tool</h2><br/><br/>Our carrier terminal block for modules and plugs (item number 2002-1961) is designed for seamless electrical installations. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this carrier terminal block for modules and plugs. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the conductor type, this carrier terminal block for modules and plugs is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It has one level. Two potentials can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-1961", "sku" : "2002-1961", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0002ae8f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA1fGltYWdlL2pwZWd8YUdGaEwyaGhOaTh4TkRZNE1qRXhNVE0zTnpRek9DOHlNREJmTURJd01EQXdNR1V3TURBeVlXVTRaakF3TURFd01HSTJYMFJGTG1wd1p3fDczOTI4ZDg1MWFjN2U1ZmRjZWU5N2UzOGExYzBmYzA4YWM4MTk5ZjYyOTRiNjAyNzE1NjM1N2M5YTdjMjE5MDY", "gtin13" : "4055143302845", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/bornas-base-para-2-conductores/p/2002-1961" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]