[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Bornas base para 2 conductores; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Carrier terminal block for modules and plugs, 280 Series, gray</h2><br/><br/>Our carrier terminal block for modules and plugs (item number 280-616) is perfect for quick and easy electrical connections. Conductors can only be connected to this carrier terminal block for modules and plugs if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our trusted universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. This carrier terminal block for modules and plugs is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect two potentials using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-616", "sku" : "280-616", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000060003673e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAxfGltYWdlL2pwZWd8YURVeEwyaGtNeTh4TkRZNU1ETTJNalk0TnpVeE9DOHlNREJmTURJd01EQXdNRFl3TURBek5qY3paVEF3TURFd01HSTJYMFJGTG1wd1p3fDA3MDJjMmRhMmUxMjMwYTNhZjVjZWNhNDhiNzczNGY2OTMzODQ5NTI3MGJlY2U5YmVmOGZjMzk2NTgwMjBhMTU", "gtin13" : "4044918538565", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/bornas-base-para-2-conductores/p/280-616" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]