[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Bornas base para 4 conductores; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Carrier terminal block for modules and plugs, 2002 Series, operating tool</h2><br/><br/>Connecting conductors is quick and easy with this carrier terminal block for modules and plugs (item number 2002-1861). Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this carrier terminal block for modules and plugs. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product delivers reliable performance. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. This carrier terminal block for modules and plugs is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with one level and four clamping points that you can use to connect two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2002-1861",
"sku" : "2002-1861",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8346492-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM2fGltYWdlL2pwZWd8YURVNUwyZzBNQzh4TXpReU5EWXpPVFUwTVRJM09DOHlNREJmT0RNME5qUTVNbDlFUlM1cWNHY3xhZDVmZmI4MjJhMTY2OGFmOWZmY2JjODMxYWViZTllZGJlMGFlYTBkZWJlMzNkYzJmZmY2NThmYTMyMzI1YTEx",
"gtin13" : "4055143868174",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/bornas-base-para-4-conductores/p/2002-1861"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.