[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Bornas base para 4 conductores; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Carrier terminal block for modules and plugs, 280 Series, operating tool</h2><br/><br/>Connecting conductors is quick and easy with this carrier terminal block for modules and plugs (item number 280-606). Conductors can only be connected to this carrier terminal block for modules and plugs if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This carrier terminal block for modules and plugs is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. Two potentials can connect using the four clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-606", "sku" : "280-606", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000060003660c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY5fGltYWdlL2pwZWd8YURBM0wyaG1OeTh4TkRZNE1UYzBNelF5TlRVMk5pOHlNREJmTURJd01EQXdNRFl3TURBek5qWXdZekF3TURFd01HSTJYMFJGTG1wd1p3fGFkZmFlNDFhOWEwMmY2ZjUzMjIwMGNhMWQ0ZjQ2ZWE0ZDJkN2M0ODZjMjlmMWExN2NhMTllMWFkODQ3ZWUxMDA", "gtin13" : "4044918635363", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/bornas-base-para-4-conductores/p/280-606" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]