[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Bornas de instalación multipiso; con aperturas de accionamiento; 2,5 mm²; Borna base sin seccionador; L/N/PE; Push-in CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Multilevel installation terminal block, 2003 Series, Push-in CAGE CLAMP®</h2><br/><br/>This multilevel installation terminal block (item number 2003-6661) is designed for quick and simple connections. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this multilevel installation terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product delivers reliable performance. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This multilevel installation terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features three levels and five clamping points that you can use to connect three potentials. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2003-6661",
"sku" : "2003-6661",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c0003ae7b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU4fGltYWdlL2pwZWd8YUROaEwyZzFOQzh4TkRZNE1qSXhOelkzTmpnek1DOHlNREJmTURJd01EQXdNV013TURBellXVTNZakF3TURJd01HSTJYMFJGTG1wd1p3fDQyYTUxMGYxMjExNTI3MGZhNjkwNjI3NWNlMzU4MjU5MTBiNTVmOTFkMWExMDBjMjU2ZWMyZmY3NDBjN2IxZjU",
"gtin13" : "4055143665483",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/bornas-de-instalaci%C3%B3n-multipiso/p/2003-6661"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.