[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Bornas de instalación multipiso; con aperturas de accionamiento; 2,5 mm²; con seccionador de neutro N; LT/L; Push-in CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Multilevel installation terminal block, 2003 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our multilevel installation terminal block (item number 2003-7659) ensures effortless electrical installations. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this multilevel installation terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the conductor type, this multilevel installation terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with three levels and three clamping points that you can use to connect two potentials. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2003-7659",
"sku" : "2003-7659",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000900038c03000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU0fGltYWdlL2pwZWd8YURWbEwyZzBaUzh4TkRZNE9UYzVNelUzTWpnNU5DOHlNREJmTURJd01EQXdNRGt3TURBek9HTXdNekF3TURFd01HSTJYMFJGTG1wd1p3fDBjMzJiYTU1ODE2YjJkNTE2MDZhNTUyNzY3Y2U3ZjZkYTQzMWZlMmFhMTU0ZDI1N2ZlYjNjYmVmMmE2NGNiMDI",
"gtin13" : "4045454792749",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/bornas-de-instalaci%C3%B3n-multipiso/p/2003-7659"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.