[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Bornas de instalación multipiso; con tecla; 2,5 mm²; con seccionador de cuchillas basculante; LTi/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Multilevel installation terminal block, 2203 Series, gray</h2><br/><br/>Connecting conductors is quick and easy with this multilevel installation terminal block (item number 2203-6644). Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this multilevel installation terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the type of conductor, this multilevel installation terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with three levels and five clamping points that you can use to connect three potentials. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2203-6644", "sku" : "2203-6644", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-5911567-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc5fGltYWdlL2pwZWd8YURBM0wyZ3paQzh4TkRZNE16UTFNamc1T1RNMU9DOHlNREJmTlRreE1UVTJOMTlFUlM1cWNHY3w0Y2YyNTM0MDNiNGI1MjgyN2ViNTEyZDZiNWM5ZGE3MTdiMTIxMjgxZTY0ZWM3NmU3YWQzZjMxNjA5MjhhNWEz", "gtin13" : "4066966165418", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/bornas-de-instalaci%C3%B3n-multipiso/p/2203-6644" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]