[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Bornas de potencial de 4 plantas; sin gancho de fijación; tod. los punt. de conta. puenta. intern.; con punta de prueba Ø 2,3mm; Impresión: d-c-b-a--a-b-c-d; para carril DIN 35 x 7,5; 1,5 mm²; 1,50 mm²; gris claro", "description" : "<h2>Common potential terminal block, 727 Series, light gray</h2><br/><br/>Easily, quickly and safely connect conductors with this common potential terminal block (item number 727-228/024-000). Ensure that the strip lengths are between 8 mm and 10 mm when connecting conductors to this common potential terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. This common potential terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It features four levels and sixteen clamping points for connecting a single potential. The light gray housing is made of polyamide (PA66) for insulation. This patchboard technology are mounted using DIN-35 rails..<br/>", "mpn" : "727-228/024-000", "sku" : "727-228/024-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000000000940f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTgzfGltYWdlL2pwZWd8YUdJd0wyaGxOeTh4TkRZNE1UQTNNall6TVRnek9DOHlNREJmTURJd01EQXdNREF3TURBd09UUXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDUyOTA4NWE1MTI4NWVmZmNkMWNkNGYxMjJjMjA3NjRiNGY4NTliYTdmZjk5ZmQ2OTE3YWJkZTBjZWQ5MmMxZDQ", "gtin13" : "4045454189211", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/bornas-de-potencial-de-4-plantas/p/727-228_024-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]
Item no. 727-228/024-000

Bornas de potencial de 4 plantas; sin gancho de fijación; tod. los punt. de conta. puenta. intern.; con punta de prueba Ø 2,3mm; Impresión: d-c-b-a--a-b-c-d; para carril DIN 35 x 7,5; 1,5 mm²; 1,50 mm²; gris claro