[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Con. hembra de 1 cond., en ángulo; CAGE CLAMP®; 4 mm²; Paso 5 mm; 11 polos; dedo codificador; 4,00 mm²; gris", "description" : "<h2>Female connector, 769 Series, gray</h2><br/><br/>This female connector (item number 769-111/022-000) provides fault-free electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are key factors to consider when selecting a pluggable rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 500 V and a rated current of 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a safe and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 55 x 37.1 x 26.5 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There are eleven clamping points available for connecting eleven different potentials / eleven poles. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. You can connect copper conductors thanks to front-entry wiring.<br/>", "mpn" : "769-111/022-000", "sku" : "769-111/022-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5NXxpbWFnZS9qcGVnfGFESmpMMmd6TUM4eE16a3pNakF5T1Rrd01qZzNPQzh5TURCZk1UQTJPVEV5TmpoZlJFVXVhbkJufGU4ODM1ZmU5MzUxN2VmMTkyNTExMTM5YWQ3ZTVlYWQ4MmM4ZjU0NzdiMjcxNjk4ZmRlNWQwNTZhZDE4M2JiY2Q", "gtin13" : "4044918547703", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/con--hembra-de-1-cond--en-%C3%A1ngulo/p/769-111_022-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]