[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Con. hembra de 1 cond., en ángulo; CAGE CLAMP®; 4 mm²; Paso 5 mm; 12 polos; dedo codificador; 4,00 mm²; gris", "description" : "<h2>Female connector, 769 Series, gray</h2><br/><br/>Enjoy error-free electrical installations with this female connector (item number 769-112/022-000). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 32 A. Conductors should only be connected to this female connector if their strip length is between 8 mm and 9 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. The dimensions are 60 x 37.1 x 26.5 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to twelve potentials / twelve poles can be connected to this terminal strip using twelve clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected thanks to front-entry wiring.<br/>", "mpn" : "769-112/022-000", "sku" : "769-112/022-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691296-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcwMXxpbWFnZS9qcGVnfGFESTFMMmcwWkM4eE16a3pNakF4TlRjME56RXdNaTh5TURCZk1UQTJPVEV5T1RaZlJFVXVhbkJufDdlOGQ1OTUyYTA3NzNkMWE5YzEyODIzMDdjYjMwODYyMjA5NzljZjQyYTkzOWQ4ZjY3OGJlMzg1Y2NiODY4MzA", "gtin13" : "4044918547734", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/con--hembra-de-1-cond--en-%C3%A1ngulo/p/769-112_022-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]