[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Conector hembra para 1 conductor; Push-in CAGE CLAMP®; 1,5 mm²; Paso 3,5 mm; 7 polos; Placa anti-tirón; 1,50 mm²; gris", "description" : "<h2>Female connector, 2020 Series, gray</h2><br/><br/>Enjoy fault-free electrical installations with this female connector (item number 2020-107/134-000). Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 13.5 A. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The dimensions are 25.2 x 64 x 22.4 mm (width x height x depth). Depending on the type of conductor, this female connector is designed for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are seven clamping points available that you can use to connect seven different potentials / seven poles. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. You can connect copper conductors via front-entry wiring. You can secure connected conductors with the strain relief plate to make cables more manageable..<br/>", "mpn" : "2020-107/134-000", "sku" : "2020-107/134-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001100002852000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk1fGltYWdlL2pwZWd8YURFeEwyaGlaaTh4TkRZNU1qRXhPRFkxT1RFd01pOHlNREJmTURJd01EQXdNVEV3TURBd01qZzFNakF3TURFd01HSTJYMFJGTG1wd1p3fDU3Zjk4YjdiZGY0ODAzYTU4ZWU0ZTQwODZiNGIyYjUwN2U2MGIzZTc4YTgyZWZlZWY3ZmE5MWNjYTVhMGQyOTI", "gtin13" : "4050821092308", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/2020-107_134-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]