[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra para 1 conductor; Push-in CAGE CLAMP®; 1,5 mm²; Paso 3,5 mm; 8 polos; 1,50 mm²; gris",
"description" : "<h2>Female connector, 2020 Series, gray</h2><br/><br/>This female connector (item number 2020-108) is designed for fault-free electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 13.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this female connector. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. The item's dimensions are 28.7 x 40.5 x 22.4 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are eight clamping points available that you can use to connect eight different potentials / eight poles. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring makes it possible to connect copper conductors.<br/>",
"mpn" : "2020-108",
"sku" : "2020-108",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000b00004dbb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTMzfGltYWdlL2pwZWd8YUdFeEwyZzJaQzh4TkRZNE5qUTROamd5TWprME1pOHlNREJmTURJd01EQXdNR0l3TURBd05HUmlZakF3TURFd01HSTJYMFJGTG1wd1p3fGQyOTY3YmVlNDgyNmZlNGIxNGYxYjM5YzFmZWY2Y2IwZWVlOGFjMWFhZTdiZjAyYjgwMjFjM2JkMWE1NTQ2YzM",
"gtin13" : "4050821245087",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/2020-108"
}