[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Conector hembra para 1 conductor; Push-in CAGE CLAMP®; 4 mm²; Paso 5,2 mm; 2 polos; 4,00 mm²; verde-amarillo", "description" : "<h2>Female connector, 2022 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our female connector (item number 2022-102/000-016) simplifies electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this female connector. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Dimensions: 10.4 x 40.5 x 22.4 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "2022-102/000-016", "sku" : "2022-102/000-016", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000b00016e7d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA2fGltYWdlL2pwZWd8YUdaaUwyZzROaTh4TkRZNE1Ua3lOVGMzT1RRNE5pOHlNREJmTURJd01EQXdNR0l3TURBeE5tVTNaREF3TURFd01HSTJYMFJGTG1wd1p3fDNlMjI0ZWVkZmYxYzkxNTk2MzUyY2E2ZWU1NDVkY2RlODlmNWRlODI3MDhhZjcwYzNhZGU3OWY3MDU3YzkxMjE", "gtin13" : "4045454705589", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/2022-102_000-016" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]