[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Conector hembra para 1 conductor; Push-in CAGE CLAMP®; 4 mm²; Paso 5,2 mm; 11 polos; Placa anti-tirón; 4,00 mm²; gris", "description" : "<h2>Female connector, 2022 Series, gray</h2><br/><br/>Our female connector (item number 2022-111/136-000) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 690 V and is designed to handle a rated current of up to 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 57.2 x 74 x 22.4 mm (width x height x depth). Depending on the type of conductor, this female connector is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². You can connect eleven potentials / eleven poles using the eleven clamping points. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring makes it possible to connect copper conductors. The strain relief plate secures the connected conductors, simplifying wire handling..<br/>", "mpn" : "2022-111/136-000", "sku" : "2022-111/136-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0003758d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc1fGltYWdlL2pwZWd8YUdGaEwyaGpOUzh4TkRZNU1qQTVNRFl3T1RZNU5DOHlNREJmTURJd01EQXdNR1V3TURBek56VTRaREF3TURFd01HSTJYMFJGTG1wd1p3fGI3MmFjZTIzZDM2YjFlZDdmMmE5ODI1NDU1MmJlNjU1MTkyMmEzN2UzYTBhODNiYTVjZWU3NzMyNDM1NWZlZDQ", "gtin13" : "4050821089490", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/2022-111_136-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]