[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Conector hembra para 1 conductor; Push-in CAGE CLAMP®; 4 mm²; Paso 5,2 mm; 15 polos; Clip de anclaje centrado; Placa anti-tirón; 4,00 mm²; gris", "description" : "<h2>Female connector, 2022 Series, Push-in CAGE CLAMP®</h2><br/><br/>This female connector (item number 2022-115/147-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are important parameters when selecting a pluggable rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 690 V and a rated current of 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this female connector. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 78 x 79 x 27.2 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². There are fifteen clamping points available for connecting fifteen different potentials / fifteen poles. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring allows you to connect copper conductors. The strain relief plate is a safety precaution for connected conductors that also makes cables easier to handle..<br/>", "mpn" : "2022-115/147-000", "sku" : "2022-115/147-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e000376a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE5fGltYWdlL2pwZWd8YURsaUwyaGtOQzh4TkRZNU1qQTNORGcwT0RJNE5pOHlNREJmTURJd01EQXdNR1V3TURBek56WmhOekF3TURFd01HSTJYMFJGTG1wd1p3fGE5YTJlMTIyYTcwYWMzOWY4YTVkMjNhOTg5MjU5NGQ2OTM2OTEzOWE3NzRlYTM3MWFiY2VhM2ZlYTE1YjEzN2Y", "gtin13" : "4050821090823", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/2022-115_147-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]