[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra para 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 2 polos; dedo codificador; 4,00 mm²; gris/verde-amarillo",
"description" : "<h2>Female connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Enjoy fault-free electrical installations with this female connector (item number 769-102/000-037). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Rated current and voltage are key factors to consider when choosing a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 32 A. Conductors should only be connected to this female connector if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this product outperforms the competition. Our celebrated universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Dimensions: 10 x 45.2 x 18.3 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There are two clamping points available for connecting two different potentials / two poles. The gray/green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected thanks to front-entry wiring.<br/>",
"mpn" : "769-102/000-037",
"sku" : "769-102/000-037",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10690866-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ0N3xpbWFnZS9qcGVnfGFHUmxMMmd4Tmk4eE16a3pNVGszTnpjek5qSXlNaTh5TURCZk1UQTJPVEE0TmpaZlJFVXVhbkJufGJiNGU0NjBmOGI3YzZjMTgxOTExM2U1MWJkYzE0NGZlZmExZDZkZjFiZTA1ODRlZjU2M2U5Yjg5MTBmYWM3Nzg",
"gtin13" : "4045454701192",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/769-102_000-037"
}