[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra para 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 3 polos; dedo codificador; 4,00 mm²; verde-amarillo/gris",
"description" : "<h2>Female connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Effortless electrical installations are guaranteed with this female connector (item number 769-103/000-036). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. Featuring conductor terminals along with CAGE CLAMP®, this connector outperforms the competition. Our renowned universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. The item's dimensions are 15 x 45.2 x 18.3 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Three potentials can connect three poles using the three clamping points The green-yellow/gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected thanks to front-entry wiring.<br/>",
"mpn" : "769-103/000-036",
"sku" : "769-103/000-036",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001a00034633000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTYwfGltYWdlL2pwZWd8YURGbUwyZ3pPUzh4TkRZNU1UVTFNalV5TmpNMk5pOHlNREJmTURJd01EQXdNV0V3TURBek5EWXpNekF3TURFd01HSTJYMFJGTG1wd1p3fGE0ZjI4MWZhMzE3MjA1ZDdhZmIzMTJhYzFjMWU3Y2U5YjYwZDk1NWRlZTcyZTc1MDQxYWJmYzUwMWYyY2NlNTE",
"gtin13" : "4045454234362",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/769-103_000-036"
}