[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra para 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 3 polos; dedo codificador; 4,00 mm²; gris/verde-amarillo",
"description" : "<h2>Female connector, 769 Series, gray/green-yellow</h2><br/><br/>This female connector (item number 769-103/000-037) is designed for hassle-free electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are important parameters when choosing a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. Featuring conductor terminals along with CAGE CLAMP®, this product outperforms the competition. Our proven universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. The item's dimensions are 15 x 45.2 x 18.3 mm (width x height x depth). Depending on the conductor type, this female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². You can connect three potentials / three poles using the three clamping points. The gray/green-yellow housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. Conductors made of copper can be connected thanks to front-entry wiring.<br/>",
"mpn" : "769-103/000-037",
"sku" : "769-103/000-037",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001a000347e0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ1fGltYWdlL2pwZWd8YUdVeEwyZ3lOaTh4TkRZNE9UYzBOekUzTXpRd05pOHlNREJmTURJd01EQXdNV0V3TURBek5EZGxNREF3TURFd01HSTJYMFJGTG1wd1p3fDkzMmE2YzMwNTRkYTAzY2JlYWE1YmVjMzhkMTAyNjdiZTE2YzMyMGNhNjMxNTFlM2M2ZTk2MzYxZjFhYjVhOWY",
"gtin13" : "4045454271527",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/769-103_000-037"
}