[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra para 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 3 polos; dedo codificador; 4,00 mm²; gr-ge/blau/grau",
"description" : "<h2>Female connector, 769 Series, CAGE CLAMP®</h2><br/><br/>This female connector (item number 769-103/000-038) provides hassle-free electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The dimensions are 15 x 45.2 x 18.3 mm (width x height x depth). Depending on the conductor type, this female connector is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². Three potentials can connect three poles using the three clamping points The green-yellow/blue housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring allows you to connect copper conductors.<br/>",
"mpn" : "769-103/000-038",
"sku" : "769-103/000-038",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000080000f5ed000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzIzfGltYWdlL2pwZWd8YUdGaUwyZzBPQzh4TkRZNE9EUTFPRE0zTlRFNU9DOHlNREJmTURJd01EQXdNRGd3TURBd1pqVmxaREF3TURRd01HSTJYMFJGTG1wd1p3fGU5OGJiOTQ5MWI2YjcyMGNmOWZiOWY4YmFiOGE5NWM3NzJmMDc2ZTdjMWE2MWE0ZDk2YTZhYTdhNjhiOTY0ZGI",
"gtin13" : "4045454285159",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/769-103_000-038"
}