[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Conector hembra para 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 5 polos; dedo codificador; 4,00 mm²; verde-amarillo/gris", "description" : "<h2>Female connector, 769 Series, green-yellow/gray</h2><br/><br/>Our female connector (item number 769-105/000-036) simplifies electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Rated current and voltage are important parameters when choosing a pluggable rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 500 V and a rated current of 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. Featuring conductor terminals along with CAGE CLAMP®, this connector outperforms the competition. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 25 x 45.2 x 18.3 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to five potentials / five poles can be connected to this terminal strip using five clamping points. The green-yellow/gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "769-105/000-036", "sku" : "769-105/000-036", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001a00034977000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODAwfGltYWdlL2pwZWd8YUdNMEwyaG1OUzh4TkRZNE56YzNPRGM1T1RZME5pOHlNREJmTURJd01EQXdNV0V3TURBek5EazNOekF3TURFd01HSTJYMFJGTG1wd1p3fGZjOTE0M2MwYWMyYmY1ZGM0YTI0NTBjMTk0OThjOTJmZDExZGU4YTdlNmI0N2Y1ZDNiYjY4ZGU5YzA5YjQ0MjQ", "gtin13" : "4045454158460", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/769-105_000-036" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]