[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra para 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 5 polos; dedo codificador; 4,00 mm²; gris/verde-amarillo",
"description" : "<h2>Female connector, 769 Series, operating tool</h2><br/><br/>This female connector (item number 769-105/000-037) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are key factors to consider when selecting a pluggable rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 500 V and a rated current of 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this female connector. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our tried-and-tested universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. The dimensions are 25 x 45.2 x 18.3 mm (width x height x depth). Depending on the type of conductor, this female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Five potentials can connect five poles using the five clamping points The gray/green-yellow housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. Conductors made of copper can be connected thanks to front-entry wiring.<br/>",
"mpn" : "769-105/000-037",
"sku" : "769-105/000-037",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001a00034b24000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM4fGltYWdlL2pwZWd8YUdVeUwyaGxOUzh4TkRZNU1USXhOakV6TURBM09DOHlNREJmTURJd01EQXdNV0V3TURBek5HSXlOREF3TURFd01HSTJYMFJGTG1wd1p3fDhhODdkOTQ2ZWJlNmQxNGMzYTUxYjU1MDM1ZjNhMWI5Y2E1Zjc3NmZhYzQ5MGQzOTNmMDFhMWJlN2NjMGNjZDU",
"gtin13" : "4045454272302",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/769-105_000-037"
}