[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra para 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 6 polos; dedo codificador; 4,00 mm²; azul",
"description" : "<h2>Female connector, 769 Series, operating tool</h2><br/><br/>Error-free electrical installations are guaranteed with this female connector (item number 769-106/000-006). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Rated current and voltage are important parameters when choosing a pluggable rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 500 V and a rated current of 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. The dimensions are 30 x 45.2 x 18.3 mm (width x height x depth). Depending on the type of conductor, this female connector is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². There are six clamping points available for connecting six different potentials / six poles. The blue housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. You can connect copper conductors thanks to front-entry wiring.<br/>",
"mpn" : "769-106/000-006",
"sku" : "769-106/000-006",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10690969-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM2OHxpbWFnZS9qcGVnfGFHWm1MMmhqWVM4eE16a3pNakF3TmpBME56YzNOQzh5TURCZk1UQTJPVEE1TmpsZlJFVXVhbkJufGFjOTUzZmE1NzVlZmVkMTY4YjE5MjRkZTViMmUzZjg5M2M1ZGZhYzk1MWZlYmY1ZDlmMTM1OTBjMjAxMTZlOTY",
"gtin13" : "4045454241124",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/769-106_000-006"
}