[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra para 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 6 polos; dedo codificador; 4,00 mm²; verde-amarillo/gris",
"description" : "<h2>Female connector, 769 Series, operating tool</h2><br/><br/>Our female connector (item number 769-106/000-036) ensures effortless electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this female connector. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The item's dimensions are 30 x 45.2 x 18.3 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to six potentials / six poles can be connected to this terminal strip using six clamping points. The green-yellow/gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected thanks to front-entry wiring.<br/>",
"mpn" : "769-106/000-036",
"sku" : "769-106/000-036",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000010003d0e3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY0fGltYWdlL2pwZWd8YURZNEwyZ3hOaTh4TkRZNE9UQXpOVEExT1RJek1DOHlNREJmTURJd01EQXdNREV3TURBelpEQmxNekF3TURJd01HSTJYMFJGTG1wd1p3fDkwODIwOGU1MTJmMDUyZTg5YmE4MDc0MDJmNTM3N2MwODRkNjdmZTY2OTUwOTAzNjMxYzI0N2JhYzg2YWUyMzc",
"gtin13" : "4045454486686",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/769-106_000-036"
}