[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra para 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 7 polos; dedo codificador; 4,00 mm²; verde-amarillo/gris",
"description" : "<h2>Female connector, 769 Series, operating tool</h2><br/><br/>Enjoy convenient electrical installations with this female connector (item number 769-107/000-036). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 32 A. Conductors should only be connected to this female connector if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The item's dimensions are 35 x 45.2 x 18.3 mm (width x height x depth). Depending on the type of conductor, this female connector is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². There are seven clamping points available for connecting seven different potentials / seven poles. The green-yellow/gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring makes it possible to connect copper conductors.<br/>",
"mpn" : "769-107/000-036",
"sku" : "769-107/000-036",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000140003362c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkyfGltYWdlL2pwZWd8YURFd0wyZ3hOaTh4TkRZNU1EQXpNRFl4TmpZd05pOHlNREJmTURJd01EQXdNVFF3TURBek16WXlZekF3TURJd01HSTJYMFJGTG1wd1p3fDEzNjg5NDhhNzNmNzNlZGRmM2M4OWE4ZGMzNThiOGU0NmMyMzg2MGE0MDE3ZTZiYTcwMjJjN2RjMzRiN2QyMDY",
"gtin13" : "4045454211004",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/769-107_000-036"
}