[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra para 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 7 polos; dedo codificador; 4,00 mm²; gris/verde-amarillo",
"description" : "<h2>Female connector, 769 Series, operating tool</h2><br/><br/>Our female connector (item number 769-107/000-037) simplifies electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this female connector. Featuring conductor terminals along with CAGE CLAMP®, this product is highly versatile. Our CAGE CLAMP® connection offers a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The item's dimensions are 35 x 45.2 x 18.3 mm (width x height x depth). Depending on the type of conductor, this female connector is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². You can connect seven potentials / seven poles using the seven clamping points. The gray/green-yellow housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring makes it possible to connect copper conductors.<br/>",
"mpn" : "769-107/000-037",
"sku" : "769-107/000-037",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000270001dd23000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgwfGltYWdlL2pwZWd8YURjM0wyZ3laaTh4TkRZNE9ESXpPRFl6TWprNU1DOHlNREJmTURJd01EQXdNamN3TURBeFpHUXlNekF3TURJd01HSTJYMFJGTG1wd1p3fDZiY2U0NjYxZDg5MTg4MTFlMzM0M2E5NTFlMDY3ODhhOGViNjVhNjFjNDI2Y2ZmNWEyMTgxZTE1NmUxODc0ZWM",
"gtin13" : "4045454211011",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/769-107_000-037"
}