[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra para 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 11 polos; dedo codificador; 4,00 mm²; verde-amarillo/gris",
"description" : "<h2>Female connector, 769 Series, green-yellow/gray</h2><br/><br/>This female connector (item number 769-111/000-036) provides seamless electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this female connector. Featuring conductor terminals along with CAGE CLAMP®, this product outperforms the competition. Our proven universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Dimensions: 55 x 45.2 x 18.3 mm (width x height x depth). Depending on the conductor type, this female connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². Eleven potentials can connect eleven poles using the eleven clamping points The green-yellow/gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring allows you to connect copper conductors.<br/>",
"mpn" : "769-111/000-036",
"sku" : "769-111/000-036",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10691232-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY3NnxpbWFnZS9qcGVnfGFHTTNMMmcwWkM4eE16a3pNakF5T0RNek1EQXhOQzh5TURCZk1UQTJPVEV5TXpKZlJFVXVhbkJufGJiZTUyYTk5ZjM2OTlmZTIwMjQ3Y2FkOTI3ZjNiY2MzY2Q2NjMxOGFlMDVhMWY2MmMyNjAwYTU2ZmJiNmI3YjQ",
"gtin13" : "4045454568719",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/769-111_000-036"
}