[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Conector hembra para 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 12 polos; dedo codificador; 4,00 mm²; gris/verde-amarillo", "description" : "<h2>Female connector, 769 Series, gray/green-yellow</h2><br/><br/>This female connector (item number 769-112/000-037) simplifies electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 60 x 45.2 x 18.3 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to twelve potentials / twelve poles can be connected to this terminal strip using twelve clamping points. The gray/green-yellow housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "769-112/000-037", "sku" : "769-112/000-037", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040003bf95000600b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQwfGltYWdlL2pwZWd8YUdSaEwyZ3hNaTh4TkRZNE9USTVNak0xTXpVMk5pOHlNREJmTURJd01EQXdNRFF3TURBelltWTVOVEF3TURZd01HSTJYMFJGTG1wd1p3fDBmZWE4NTkxNTY2ODZkOTBkNWRlZGM2NzU5MDA0N2VlNzNkMDY3N2U3MjA1M2Q4ZjUyODczNjkyMDhhMDA3NWI", "gtin13" : "4045454211028", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/769-112_000-037" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]