[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Conector hembra para 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 14 polos; dedo codificador; 4,00 mm²; gris/verde-amarillo", "description" : "<h2>Female connector, 769 Series, gray/green-yellow</h2><br/><br/>This female connector (item number 769-114/000-037) simplifies electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Rated current and voltage are important parameters when choosing a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 70 x 45.2 x 18.3 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to fourteen potentials / fourteen poles can be connected to this terminal strip using fourteen clamping points. The gray/green-yellow housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "769-114/000-037", "sku" : "769-114/000-037", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691381-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA3N3xpbWFnZS9qcGVnfGFHTTBMMmcxTnk4eE16a3pNakF6TmpFNU5ETXpOQzh5TURCZk1UQTJPVEV6T0RGZlJFVXVhbkJufGNkMjZmMThiODEzZDdiZGE0MzAzM2MwODBiMTM4MTA0ZWVlNTk4ZGQyMWQ4NWIzZjRiMTU4NmZlYzM0ZDQ0Y2Q", "gtin13" : "4045454570934", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-1-conductor/p/769-114_000-037" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]