[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra para 2 conductores; CAGE CLAMP®; 4 mm²; Paso 5 mm; 3 polos; dedo codificador; 4,00 mm²; gris",
"description" : "<h2>Female connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Enjoy seamless electrical installations with this female connector (item number 769-123). Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Dimensions: 15 x 45.2 x 35.9 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Three potentials can connect three poles using the six clamping points The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring means you can connect copper conductors.<br/>",
"mpn" : "769-123",
"sku" : "769-123",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10691473-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM4OXxpbWFnZS9qcGVnfGFESmxMMmhpT0M4eE16a3pNakExTVRZNU16VTVPQzh5TURCZk1UQTJPVEUwTnpOZlJFVXVhbkJufGQ4N2EzYjIwOTQ2MDY4YzIwYjRlN2M5Njk0NzM0NGZhZjBiODdjMzRjMjQ2YThlNzhkN2QyZjc3NjMxZjAyNzI",
"gtin13" : "4044918473934",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-2-conductores/p/769-123"
}