[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra para 2 conductores; CAGE CLAMP®; 4 mm²; Paso 5 mm; 7 polos; dedo codificador; 4,00 mm²; gris",
"description" : "<h2>Female connector, 769 Series, gray</h2><br/><br/>Our female connector (item number 769-127) simplifies electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Rated current and voltage are key factors to consider when selecting a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 32 A. Conductors can only be connected to this female connector if their strip length is between 8 mm and 9 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The item's dimensions are 35 x 45.2 x 35.9 mm (width x height x depth). Depending on the conductor type, this female connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to seven potentials / seven poles can be connected to this terminal strip using fourteen clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. You can connect copper conductors thanks to front-entry wiring.<br/>",
"mpn" : "769-127",
"sku" : "769-127",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10691497-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM4N3xpbWFnZS9qcGVnfGFEZzRMMmcwTWk4eE16a3pNakEzTXpjeE16WTVOQzh5TURCZk1UQTJPVEUwT1RkZlJFVXVhbkJufDBmZTBiNGI4NzhjYTc3MWYwY2M2MjI0OGRmMDBlYmNkMTgwNjIxOGJkNjJjNTdjZTQ4ZDAxMGFiMTY3NDVhMjc",
"gtin13" : "4044918474115",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-2-conductores/p/769-127"
}