[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Conector hembra para 2 conductores; CAGE CLAMP®; 4 mm²; Paso 5 mm; 8 polos; dedo codificador; 4,00 mm²; gris", "description" : "<h2>Female connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Our female connector (item number 769-128) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. Rated current and voltage are key factors to consider when choosing a pluggable rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 500 V and a rated current of 32 A. Conductors can only be connected to this female connector if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 40 x 45.2 x 35.9 mm (width x height x depth). Depending on the conductor type, this female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Eight potentials can connect eight poles using the sixteen clamping points The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "769-128", "sku" : "769-128", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691503-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODgxNHxpbWFnZS9qcGVnfGFHTmtMMmd6TUM4eE16a3pNakE1TlRjek16YzVNQzh5TURCZk1UQTJPVEUxTUROZlJFVXVhbkJufDNlM2FkMTAzZGRhZWQ4OThlY2Q0NWY5OTljNWZjOWRkYTk5YTUzYjc2ZDU1MjkwNWQ3MTIyYzFhOWY1OWJiNWQ", "gtin13" : "4044918474160", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-2-conductores/p/769-128" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]