[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Conector hembra para 2 conductores; CAGE CLAMP®; 4 mm²; Paso 5 mm; 11 polos; dedo codificador; 4,00 mm²; gris", "description" : "<h2>Female connector, 769 Series, gray</h2><br/><br/>This female connector (item number 769-131) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Conductors should only be connected to this female connector if their strip length is between 8 mm and 9 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Dimensions: 55 x 45.2 x 35.9 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There are twenty-two clamping points available for connecting eleven different potentials / eleven poles. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. You can connect copper conductors thanks to front-entry wiring.<br/>", "mpn" : "769-131", "sku" : "769-131", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691521-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAzM3xpbWFnZS9qcGVnfGFEY3hMMmd3WkM4eE16a3pNakExTXpJMk5qUTJNaTh5TURCZk1UQTJPVEUxTWpGZlJFVXVhbkJufDExNjU1N2RhOWQ2YjljYjgwODFkMmE5MmJiZjYyZTk4YWE1NTIyMDNkNGFlMjI5Yzk2YjExMmJjMThmYzIzYTU", "gtin13" : "4044918474269", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-2-conductores/p/769-131" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]