[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Conector hembra para 2 conductores; CAGE CLAMP®; 4 mm²; Paso 5 mm; 12 polos; dedo codificador; 4,00 mm²; gris", "description" : "<h2>Female connector, 769 Series, CAGE CLAMP®</h2><br/><br/>This female connector (item number 769-132) provides seamless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this female connector. Featuring conductor terminals along with CAGE CLAMP®, this connector outperforms the competition. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 60 x 45.2 x 35.9 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Twelve potentials can connect twelve poles using the twenty-four clamping points The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected thanks to front-entry wiring.<br/>", "mpn" : "769-132", "sku" : "769-132", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691527-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTA5OXxpbWFnZS9qcGVnfGFEazJMMmhtT1M4eE16a3pNakEyT0RrNU5URXdNaTh5TURCZk1UQTJPVEUxTWpkZlJFVXVhbkJufDQ5ZDg5NDczYzgzNjlkMDQxNzMzZTQxM2MwM2M4YmY0ZDc1OGZjMTAxOWEwYWM0MzM3ZDI5MjE5MzFjYzBkY2U", "gtin13" : "4044918474306", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-2-conductores/p/769-132" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]