[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Conector hembra para 2 conductores; CAGE CLAMP®; 4 mm²; Paso 5 mm; 14 polos; dedo codificador; 4,00 mm²; gris", "description" : "<h2>Female connector, 769 Series, CAGE CLAMP®</h2><br/><br/>This female connector (item number 769-134) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are key factors to consider when selecting a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. The item's dimensions are 70 x 45.2 x 35.9 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². You can connect fourteen potentials / fourteen poles using the twenty-eight clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "769-134", "sku" : "769-134", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691539-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY5NHxpbWFnZS9qcGVnfGFEVTBMMmd4Tmk4eE16a3pNakE0TWpNMk5EUTBOaTh5TURCZk1UQTJPVEUxTXpsZlJFVXVhbkJufDkyYjQ3YjAzZThmNjBlNzczZjUyYjYzMGUyNjY4YzI1MzkxMTUzYmZkODk1NzIwMjhlZmVhZTMxMzA5YzJmYTE", "gtin13" : "4044918474382", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/conector-hembra-para-2-conductores/p/769-134" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]