[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 2 polos; 4,00 mm²; gris", "description" : "<h2>Male connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Our male connector (item number 769-602) ensures effortless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. The item's dimensions are 13.6 x 18.3 x 40.2 mm (width x height x depth). This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Two potentials can connect two poles using the two clamping points The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "769-602", "sku" : "769-602", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470297-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAzNHxpbWFnZS9qcGVnfGFESm1MMmc1WlM4eE16azBPREl4TlRZNE9USTBOaTh5TURCZk1URTBOekF5T1RkZlJFVXVhbkJufDdmMTg2MTU4NjBiZTBlMTQwY2Q3OGY2OGRkZGNlNGUzNDRiNzI1Y2NmMTE3MWQ4MDA5NTZiNzg2Mjc3ZTljMTQ", "gtin13" : "4044918520676", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-602" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]