[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 2 polos; Brida de paso; 4,00 mm²; gris",
"description" : "<h2>Male connector, 769 Series, with 5 mm pin spacing</h2><br/><br/>Enjoy error-free electrical installations with this male connector (item number 769-602/004-000). Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are important parameters when choosing a pluggable rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 500 V and a rated current of 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points. The gray housing is made of polyamide (PA66) for insulation. This male connector/plug is operated with an operating tool. You can connect copper conductors via front-entry wiring.<br/>",
"mpn" : "769-602/004-000",
"sku" : "769-602/004-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11470347-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU4NHxpbWFnZS9qcGVnfGFEQmpMMmc1TVM4eE16azBPREkyTnpFek5UQXdOaTh5TURCZk1URTBOekF6TkRkZlJFVXVhbkJufGQ2ZDQ4MTc5ZmZiZmFkMThmNDc1OWRiMWNmOWJlOWJmNzM3ZjRkZmE3ZGUwYjU0N2NlN2ViZTI1MjY5MjA0YWU",
"gtin13" : "4044918520751",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-602_004-000"
}