[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 2 polos; Brida encastrable; 4,00 mm²; gris",
"description" : "<h2>Male connector, 769 Series, gray</h2><br/><br/>This male connector (item number 769-602/006-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are key factors to consider when selecting a pluggable rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 500 V and a rated current of 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Dimensions: 24.3 x 30 x 41.7 mm (width x height x depth). Depending on the conductor type, this male connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². There are two clamping points available for connecting two different potentials / two poles. The gray housing is made of polyamide (PA66) for insulation. This male connector/plug is operated with an operating tool. The side-entry wiring allows you to connect copper conductors.<br/>",
"mpn" : "769-602/006-000",
"sku" : "769-602/006-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001300024714000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUyfGltYWdlL2pwZWd8YURZMkwyZ3lNeTh4TkRZNE1qTXdOVGMxTnpJeE5DOHlNREJmTURJd01EQXdNVE13TURBeU5EY3hOREF3TURFd01HSTJYMFJGTG1wd1p3fDA2MTU5Mzg0YmMzYWFmOGEwYWVkZTJlMTM4OGQxOWVmY2NmZDE5MTRmMzliN2ZiN2I4NTZiY2YyNWI2NzZlNTU",
"gtin13" : "4045454916985",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-602_006-000"
}