[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 5 polos; 4,00 mm²; gris",
"description" : "<h2>Male connector, 769 Series, operating tool</h2><br/><br/>Our male connector (item number 769-605) ensures effortless electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 32 A. Conductors can only be connected to this male connector if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this product delivers reliable performance. Our tried-and-tested universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Dimensions: 28.6 x 18.3 x 40.2 mm (width x height x depth). This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There are five clamping points available for connecting five different potentials / five poles. The gray housing is made of polyamide (PA66) for insulation. This male connector/plug is operated with an operating tool. The front-entry wiring makes it possible to connect copper conductors.<br/>",
"mpn" : "769-605",
"sku" : "769-605",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11470440-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUzN3xpbWFnZS9qcGVnfGFEY3lMMmc1TVM4eE16azBPREl3T1RRMk16TXlOaTh5TURCZk1URTBOekEwTkRCZlJFVXVhbkJufDQzZDYyNGQ4NmMwYzViZWI5MjdhMjFiOTYyNTM0Mjc0ZGVlMDczY2I4YTY0YzljMmU2NjA0ZWRhM2JkOTRmNDc",
"gtin13" : "4044918521031",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-605"
}