[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 5 polos; Montaje en carril DIN-35/panel; Tetones de anclaje; 4,00 mm²; gris", "description" : "<h2>Male connector, 769 Series, CAGE CLAMP®</h2><br/><br/>This male connector (item number 769-605/001-000) is designed for fault-free electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this male connector. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our proven universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Depending on the type of conductor, this male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². You can connect five potentials / five poles using the five clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "769-605/001-000", "sku" : "769-605/001-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470447-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUyN3xpbWFnZS9qcGVnfGFHTTRMMmd5TUM4eE16azBPREk0T1RBNE9UVTJOaTh5TURCZk1URTBOekEwTkRkZlJFVXVhbkJufDc2M2EyOWIzMjAzODYyZmIwM2U4ZjUzMGEwNzQ1NDhhOTdlMTcxMzYwYzBhYTkzOWVlNjllYjcyMDNiNzA5Yjg", "gtin13" : "4044918522007", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-605_001-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]