[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 5 polos; Brida encastrable; 4,00 mm²; gris",
"description" : "<h2>Male connector, 769 Series, operating tool</h2><br/><br/>Our male connector (item number 769-605/006-000) ensures effortless electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Conductors can only be connected to this male connector if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this product outperforms the competition. Our celebrated universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. The dimensions are 39.3 x 30 x 41.7 mm (width x height x depth). Depending on the type of conductor, this male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to five potentials / five poles can be connected to this terminal strip using five clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. Conductors made of copper can be connected thanks to side-entry wiring.<br/>",
"mpn" : "769-605/006-000",
"sku" : "769-605/006-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000b0003502e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEwfGltYWdlL2pwZWd8YUdOakwyaGtaUzh4TkRZNE1qQTJORGszTnprMU1DOHlNREJmTURJd01EQXdNR0l3TURBek5UQXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGJkZTg4MWFiMTc2YTg1NWEyMDBmNjU4MmU3YjIxMjYzZTM2YjIzZjhiODg4ZGQwZGJlNWU4YjEyODQ5OWI0ZDE",
"gtin13" : "4045454917029",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-605_006-000"
}