[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho, 1 conductor; CAGE CLAMP®; 4 mm²; Paso 5 mm; 7 polos; Montaje en carril DIN-35/panel; Tetones de anclaje; 4,00 mm²; gris",
"description" : "<h2>Male connector, 769 Series, with 5 mm pin spacing</h2><br/><br/>Enjoy effortless electrical installations with this male connector (item number 769-607/001-000). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this male connector is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². There are seven clamping points available for connecting seven different potentials / seven poles. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. You can connect copper conductors thanks to front-entry wiring.<br/>",
"mpn" : "769-607/001-000",
"sku" : "769-607/001-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11470478-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkzOXxpbWFnZS9qcGVnfGFEUmtMMmczT1M4eE16azBPRE0yT1RrMk1EazVNQzh5TURCZk1URTBOekEwTnpoZlJFVXVhbkJufDg1MzdhMjcwYjkwOWIyMGNmMmVmODdhN2MzZGMyMzllNzRiODc5ZTU2ZGZiYzA4NDM2MDY1ZDcyNmM1ZDEzYTI",
"gtin13" : "4044918522090",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/conector-macho-1-conductor/p/769-607_001-000"
}